Pressure Relief 3 Port Valve For AC Series
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
50(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Semi-standard Specifications
-- Please select --
-(Flow Direction: Left to Right,Name Plate In Imperial Units: MPa)
R(Flow Direction: Right to Left,Name Plate In Imperial Units: MPa)
RZ(Flow Direction: Right to Left,Name Plate In Imperial Units: psi)
Z(Flow Direction: Left to Right,Name Plate In Imperial Units: psi)
4
-- UnSelected
-- Selected
-- Selection invalid