VHK-A Series Finger Valve
Option configuration
Reset
Details
Valve Model
-- Please select --
2(2-port Valve)
3(3-port Valve)
1
1(P) Port Size
-- Please select --
01S(R1/8)
02S(R1/4)
03S(R3/8)
04F(Φ4mm)
04S(R1/2)
06F(Φ6mm)
07F(Φ1/4")
08F(Φ8mm)
09F(Φ5/16")
10F(Φ10mm)
11F(Φ3/8")
12F(Φ12mm)
13F(Φ1/2")
M5(M5X0.8)
2
2(A) Port Size
-- Please select --
01S(R1/8)
02S(R1/4)
03S(R3/8)
04F(Φ4mm)
04S(R1/2)
06F(Φ6mm)
07F(Φ1/4")
08F(Φ8mm)
09F(Φ5/16")
10F(Φ10mm)
11F(Φ3/8")
12F(Φ12mm)
13F(Φ1/2")
M5(M5X0.8)
3
Knob Color
-- Please select --
-(Standard:2 Port Valve Gray,3 Port Valve Blue)
R(Option:2 Port Valve Red,3 Port Valve Red)
4
Bracket
-- Please select --
-(Without Bracket)
L(With L-bracket)
5
Made To Order
-- Please select --
-(Standard)
X205(IN/OUT Size: Altered 1/4" Valve)
X209(IN/OUT Size: Altered 3/8" Valve)
X216(IN/OUT Size: Altered 5/16" Valve)
X247(IN/OUT Size: Altered 1/2" Valve)
6
-- UnSelected
-- Selected
-- Selection invalid