VH Series Hand Valve
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
6(1 Standard)
1
Piping/Mounting
-- Please select --
0(Piping:Side; Mounting Method:Body)
1(Piping:Side; Mounting Method:Panel Mounting)
2(Piping:Bottom; Mounting Method:Body)
3(Piping:Bottom; Mounting Method:Panel Mounting)
4(Piping:Side; Mounting Method:Body)
5(Piping:Side; Mounting Method:Panel Mounting)
2
Type Of Actuation
-- Please select --
0(3 Position Closed Center)
1(3 Position Exhaust Center)
2(2 Position)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
5
Suffix
-- Please select --
-(None)
R(Handle Position 180°)
L(Long Handle)
LR(Long Handle + Handle Position 180°)
6
Made To Order
-- Please select --
-(Standard)
X116(Handle (Red))
7
-- UnSelected
-- Selected
-- Selection invalid