VG342-X87 Series ISO13849-1 Certified 3 Port Solenoid Valve/Residual Pressure Release Valve With Detection Of Main Valve Position Series
Option configuration
Reset
Details
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
1
Voltage
-- Please select --
5(24 VDC)
2
Electrical Entry
-- Please select --
D(DIN Terminal)
3
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor)
4
Bore Size
-- Please select --
06(3/4")
10(1")
5
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
6
Safety Limit Switch/Wiring
-- Please select --
M(M12 Connector (Made by OMRON))
S1(M12 Connector(Made by Rockwell Automation))
7
With Check Valve
-- Please select --
-(Without Check Valve)
A(With Check Valve;Applicable Tube O.D.:Φ8)
B(With Check Valve;Applicable Tube O.D.:Φ5/16")
8
-- UnSelected
-- Selected
-- Selection invalid