VG342 Series 3 Port Solenoid Valve Pilot Operated Poppet Type Rubber Seal
Option configuration
Reset
Details
Valve Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
1
Rated Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal)
E(Grommet Terminal)
G(Grommet)
T(Conduit Terminal)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
Bore Size
-- Please select --
04(1/2)
06(3/4)
10(1)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Passage Symbol
-- Please select --
-(External Pilot)
A(N.C.(Normally Closed))
B(N.O.(Normally Open))
7
Pilot Valve Option
-- Please select --
-(Standard Type)
Y(Energy-saving Type (DC Only))
E(Continuous Duty Type)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid