VFS4000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Plug-in
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
1
Body Option
-- Please select --
0(Standard)
1(Direct Manual Override)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
9(Other)
4
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
5
Pilot Valve Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
C(Locking Type (Lever))
6
Porting Specifications
-- Please select --
-(Side Ported or None)
B(Bottom Ported)
7
Port Size
-- Please select --
-(Without Sub-plate(For manifold))
03(3/8)
04(1/2)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
CE-compliant
-- Please select --
-(—)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid