VFS3000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Body Ported
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Body Type
-- Please select --
20(Pilot Individual EXH 20)
30(Pilot Individual EXH 30)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
9(Other)
4
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal (Without Connector))
E(Grommet Terminal)
G(Grommet)
T(With Conduit Terminal)
Y(DIN Terminal)
YO(DIN Terminal (Without Connector))
5
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Lever))
7
Port Size
-- Please select --
02(1/4)
03(3/8)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
Bracket
-- Please select --
-(None)
F(With Bracket)
10
CE-compliant
-- Please select --
-(—)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid