VFRA4000 Series 5 Port Air Operated Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Port Size
-- Please select --
-(Without Sub-plate)
00(Without Sub-plate)
03(3/8)
04(1/2)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
-- UnSelected
-- Selected
-- Selection invalid