VFR6000 Series 5 Port Pilot, Operated Solenoid Valve, Non plug-in
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Body Option
-- Please select --
0(Standard)
1(Direct Manual Override)
2
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
3
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal Without Connector)
E(Grommet Terminal)
4
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
5
Port Size
-- Please select --
-(Without Sub-plate)
06(3/4)
10(1)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid