VFR5000 Series 5 Port Pilot, Operated Solenoid Valve, Rubber Seal
Option configuration
Reset
Details
Symbol
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Body Option
-- Please select --
0(Standard)
1(Direct Manual Override)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60Hz)
4(220 VAC [230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
4
Option
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
5
Manual Release Type
-- Please select --
-(Non-locking Push Type)
A(Non-locking Push Type A (Extended))
B(Locking Type B (Tool Required))
C(Locking Type C(Lever))
6
Porting Specifications
-- Please select --
-(Side Ported or None)
B(Bottom Ported)
7
Port Size
-- Please select --
-(Without Sub-plate)
03(3/8)
04(1/2)
06(3/4)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid