VFN3000N Series NAMUR Interface 5 Port Solenoid Valve
Option configuration
Reset
Details
Solenoid
-- Please select --
1(Single Solenoid)
2(Double Solenoid)
1
NAMUR Interface
-- Please select --
N(NAMUR Interface)
2
Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 to 120 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
3
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal(Without Connector))
E(Grommet Terminal)
G(Grommet)
T(Conduit Terminal)
Y(DIN Terminal)
YO(DIN Terminal(Without Connector))
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
6
Thread Type
-- Please select --
-(Rc(PT))
F(G(PF))
N(NPTF)
7
Valve Specifications
-- Please select --
A(3 Port(Coil Side:A Port))
B(3 Port(Coil Side:B Port))
C(5 Port(Coil Side:C Port))
D(5 Port(Coil Side:D Port))
E(5 Port(Coil Side:E Port))
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid