VFN2120N-X23/-X36 Series NAMUR Interface 3/5 Port Solenoid Valve IP67 Compliant, Hygienic Design Type
Option configuration
Reset
Details
Voltage
-- Please select --
5(24 VDC)
1
Manual Override
-- Please select --
-(Push Type)
B(Locking Type (Tool Required))
C(Locking Type (Manual Type))
2
1/3/5Port Thread Size
-- Please select --
02(1/4")
3
1/3/5Port Thread Type
-- Please select --
F(G)
N(NPT)
4
Mounting Thread Type
-- Please select --
-(UNF10-32 Thread)
M(M5X0.8 Thread)
MN(No Mounting Thread)
N(No Mounting Thread)
5
Check Valve
-- Please select --
-(Available)
0(Not Available)
6
Electrical Entry
-- Please select --
X23(Vertical Entry To Piping Port)
X36(Horizontal Entry To Piping Port)
7
Valve Specifications
-- Please select --
A(3 Port(Coil Side:A Port))
B(5 Port(Coil Side:B Port))
C(3 Port(Coil Side:B Port))
D(5 Port(Coil Side:A Port))
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid