VFN200N Series NAMUR Interface 3 Port Solenoid Valve
Option configuration
Reset
Details
NAMUR Interface
-- Please select --
N(NAMUR Interface)
1
Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 To 120 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal (Without Connector))
E(Grommet Terminal)
G(Grommet)
T(Conduit Terminal)
Y(DIN Terminal (Conforming To DIN 43650, Form B))
YO(DIN Terminal (Without Connector) (Conforming To DIN 43650, Form B))
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
5
Thread Type
-- Please select --
-(Rc (PT))
F(G (PF))
N(NPT)
6
Solenoid
-- Please select --
-(Single Solenoid)
D(Double Solenoid)
7
CE-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid