VFN2000N Series NAMUR Interface 5 Port Solenoid Valve
Option configuration
Reset
Details
Solenoid
-- Please select --
1(Single Solenoid)
2(Double Solenoid)
1
Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 to 120 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
2
Electrical Entry
-- Please select --
G(Grommet)
E(Grommet Terminal)
T(Conduit Terminal)
D(DIN Terminal)
DO(DIN Terminal(Without Connector))
Y(DIN Terminal)
YO(DIN Terminal(Without Connector))
3
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type (Flush))
A(Non-locking Push Type (Extended))
B(Locking Type (Tool Required))
5
Thread Type
-- Please select --
-(Rc(PT))
F(G(PF))
N(NPT)
6
CE Marking
-- Please select --
-(-)
Q(CE/UKCA-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid