VFM200 Series 5 Port Mechanical Valve, Metal Seal
Option configuration
Reset
Details
Body Option
-- Please select --
0(Internal Pilot)
1(External Pilot)
1
Port Size
-- Please select --
02(1/4)
2
Actuator Type
-- Please select --
00(Basic)
01(Roller Lever)
02(One Way Roller Lever)
05(Straight Plunger)
06(Roller Plunger)
08(Toggle Lever)
30(Push Button (Mushroom))
32(Push Button (Extended))
33(Push Button (Flush))
34(Twist Selector (2 Position))
36(Key Selector (2 Position))
3
Suffix For Actuator
-- Please select --
-(None)
R(Color Of Push Button Selector:Red)
S(Hard Steel Roller)
Y(Color Of Push Button Selector:Yellow)
B(Color Of Push Button Selector:Red)
G(Color Of Push Button Selector:Green)
4
Option
-- Please select --
-(None)
F(Foot bracket (Only internal pilot))
5
Made To Order
-- Please select --
-(Standard)
X207A(Alternate Type, Mushroom Push Button)
X219A(Push-Lock Turn-Reset Type, Mushroom Push Button)
6
-- UnSelected
-- Selected
-- Selection invalid