VFA3000 Series 5 Port Air Operated Valve, For 50 Type Manifold
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Port Size
-- Please select --
-(Without Sub-plate)
00F(G)
00N(NPT)
00T(NPTF)
2
Suffix
-- Please select --
-(2 Position)
X1(3 Position)
3
-- UnSelected
-- Selected
-- Selection invalid