VFA3000 Series 5 Port Air Operated Valve, Base Mounted For 40 Type Manifold
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Port Size
-- Please select --
-(Without Sub-plate)
00(W/O Sub-Plate(Pilot Port:Rc))
02(1/4)
03(3/8)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
Suffix
-- Please select --
-(2 Position)
X1(3 Position)
4
-- UnSelected
-- Selected
-- Selection invalid