VFA3000 Series 5 Port Air Operated Valve, Body Ported Single Solenoid Foot Bracket
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Port Size
-- Please select --
01(1/8)
02(1/4)
2
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
3
Suffix
-- Please select --
-(2 Position)
X1(3 Position)
4
-- UnSelected
-- Selected
-- Selection invalid