VFA3000 Series 5 Port Air Operated Valve, For 60、61、70、71Manifold
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
1
Solenoid Valve Option
-- Please select --
6(60、61 Type Manifold)
7(70、71 Type Manifold)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Suffix
-- Please select --
-(2 Position)
X1(3 Position)
5
-- UnSelected
-- Selected
-- Selection invalid