VFA3000·5000 Series 5 Port Air Operated Valve Manifold Base Mounted Valve
Option configuration
Reset
Details
Series
-- Please select --
3(VFA3000)
5(VFA5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Option
-- Please select --
0(VFA3000)
4(VFA5000)
3
Pilot Port Thread Type
-- Please select --
-(Rc)
00F(G)
00N(NPT)
00T(NPTF)
4
Pilot Port Direction
-- Please select --
-(Upward)
P(Lateral)
5
-- UnSelected
-- Selected
-- Selection invalid