VFA3000·5000 Series 5 Port Air Operated Valve Single Unit Base Mounted
Option configuration
Reset
Details
Series
-- Please select --
3(VFA3000)
5(VFA5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Option
-- Please select --
0(VFA3000)
4(VFA5000)
3
Port Size(Sub-plate)
-- Please select --
-(Without Sub-plate (Pilot Port:Rc))
00(Without Sub-plate (Pilot Port:Other Than Rc))
02(1/4)
03(3/8)
04(1/2)
4
Thread Type(Including Pilot Port)
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Pilot Port Direction
-- Please select --
-(Upward)
P(Lateral)
6
-- UnSelected
-- Selected
-- Selection invalid