VFA1000·3000·5000 Series 5 Port Air Operated Valve Single Unit Body Ported
Option configuration
Reset
Details
Series
-- Please select --
1(VFA1000)
3(VFA3000)
5(VFA5000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Style
-- Please select --
2(VFA1000,VFA5000)
3(VFA3000)
3
A/B Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
M5(M5X0.8)
4
Thread Type(Including Pilot Port)
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
6
Pilot Port Direction
-- Please select --
-(Upward)
P(Lateral)
7
-- UnSelected
-- Selected
-- Selection invalid