Pilot Valve Assembly For VP3145·3165·3185 Series
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Single (X81))
2(Double (X80))
1
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC, 50/60 Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet (Lead Wire: 300 mm))
H(Grommet (Lead Wire: 600 mm))
L(L Plug Connector With Lead Wire)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
T(Conduit Terminal)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
U(With Light/Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
-- UnSelected
-- Selected
-- Selection invalid