VF3000 Series Valve Mounted Guide Cylinder For MVGQ Series(Φ80,Φ100) Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single Solenoid)
2(2 Position Double Solenoid)
1
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
2
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
Y(48 VDC)
Z(110 VDC)
3
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
E(Grommet Terminal)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L-type Plug Connector With Lead Wire)
LO(L Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire)
MO(M-type Plug Connector Without Connector)
T(Conduit Terminal)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Type B(Slotted))
C(Locking Type C(Manual))
6
Speed Controller Specifications
-- Please select --
MA(Meter-out)
MB(Meter-in)
7
Port Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
8
Made To Order
-- Please select --
-(Standard)
XA1(Change Of Rod End Shape)
XA6(Change Of Rod End Shape)
XA17(Change Of Rod End Shape)
XA21(Change Of Rod End Shape)
XC79(Machining Tapped Hole, Drilled Hole And Pin Hole Additionally)
9
-- UnSelected
-- Selected
-- Selection invalid