VF1000-5000.jpg
VF1000/3000/5000 Series Pilot Operated 5 Port Solenoid Valve Body Ported/Single Unit
Option configuration
Series
1
Type Of Actuation
2
Body Size
3
Body Option
4
Pressure Specification
5
Coil Specifications
6
Rated Voltage
7
Electrical Entry
8
Light/Surge Voltage Suppressor
9
Manual Override
10
Port Size
11
Thread Type
12
Bracket
13
Made To Order
14
-- UnSelected -- Selected -- Selection invalid