VF1000·3000 Series 5 Port Solenoid Valve Low Wattage Specification Body Ported/Base Mounted Single Unit
Option configuration
Reset
Details
Series
-- Please select --
1(VF1000)
3(VF3000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
2
Body Style
-- Please select --
2(Body Ported)
3(VF1000 Body Ported (For Manifold);VF3000 Body Ported)
4(Base Mounted)
3
Body Option
-- Please select --
0(Pilot Valve Individual Exhaust Type)
3(Main/Pilot Valve Common Exhaust Type)
4
Pilot Valve
-- Please select --
Y(Low Wattage Type)
5
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC)
4(220 VAC)
5(24 VDC)
6(12 VDC)
6
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
Y(DIN (EN175301-803) Terminal With Connector)
YO(DIN (EN175301-803) Terminal Without Connector)
7
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
8
Manual Override
-- Please select --
-(Non-locking Push Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
9
Bore Size
-- Please select --
-(Without Sub-plate)
01(1/8)
02(1/4)
03(3/8)
M5(M5X0.8)
10
Thread Type
-- Please select --
-(Rc,M5)
T(NPTF)
F(G)
N(NPT)
11
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
12
-- UnSelected
-- Selected
-- Selection invalid