VEX5 Series Power Valve:Economy Valve
Option configuration
Reset
Details
Body Size
-- Please select --
5(5)
7(7)
9(9)
1
Type
-- Please select --
0(Basic)
1(Select)
2
Operation Type
-- Please select --
0(Air Operated Type)
1(External Pilot Solenoid)
3
Port Size
-- Please select --
04(1(P):1/2;2(A):1/2;3(R):1/2)
06(1(P):3/4;2(A):3/4;3(R):3/4)
10(1(P):1;2(A):1;3(R):Body Size 5:1,Body Size 7:1 1/4)
12(1(P):1 1/4;2(A):1 1/4;3(R):1 1/4)
14(1(P):1 1/2;2(A):1 1/2;3(R):2)
20(1(P):2;2(A):2;3(R):2)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Rated Voltage
-- Please select --
-(None)
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
C(115 VAC)
6
Electrical Entry
-- Please select --
-(None)
T(Conduit Terminal)
D(DIN Terminal)
E(Grommet Terminal)
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
7
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
8
Option
-- Please select --
-(None)
B(With Bracket)
BG(Pressure Gauges With Bracket)
G(Pressure Gauge)
9
-- UnSelected
-- Selected
-- Selection invalid