VEX3-22.jpg
VEX3 Series Power Valve:3 Position Valve Base Mounted
Option configuration
Body Size
1
Operation Type
2
Port Size
3
Thread Type
4
Rated Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Option
8
-- UnSelected -- Selected -- Selection invalid