VEX3 Series Power Valve:3 Position Valve Base Mounted
Option configuration
Reset
Details
Body Size
-- Please select --
22(22)
42(42)
1
Operation Type
-- Please select --
0(Air Operated Type)
1(External Pilot Solenoid)
2(Internal Pilot Solenoid)
2
Port Size
-- Please select --
-(Without Sub-plate)
01(1(P):1/8;2(A):1/8;3(R):1/8)
02(1(P):1/4;2(A):1/4;3(R):1/4)
03(1(P):3/8;2(A):3/8;3(R):3/8)
04(1(P):1/2;2(A):1/2;3(R):1/2)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Rated Voltage
-- Please select --
-(None)
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
C(115 VAC)
5
Electrical Entry
-- Please select --
-(None)
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
L(L Plug Connector Lead Wire Length 0.3 m)
LN(L Plug Connector Without Lead Wires)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 0.3 m)
MN(M Plug Connector Without Lead Wires)
MO(M Plug Connector Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
7
Option
-- Please select --
-(None)
N(Silencer For Pilot Exhaust (P2) Port (Only With Solenoid))
8
-- UnSelected
-- Selected
-- Selection invalid