VEX3 Series 3 Port 3 Position Valve Body Ported Pilot Solenoid
Option configuration
Reset
Details
Body Size
-- Please select --
12(12)
32(32)
1
Operation Type
-- Please select --
1(External Pilot Solenoid)
2(Internal Pilot Solenoid)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
5
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L Plug Connector With Lead Wire Length 300 mm)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire Length 300 mm)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(None)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Locking Slotted Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
Option
-- Please select --
-(None)
B(Bracket)
BN(Bracket;Pilot Exhaust (PE) Silencer)
F(Foot Bracket)
FN(Foot Bracket;Pilot Exhaust (PE) Silencer)
N(Pilot Exhaust (PE) Silencer)
9
-- UnSelected
-- Selected
-- Selection invalid