VEX3 Series Power Valve:3 Position Valve Body ported
Option configuration
Reset
Details
Body Size
-- Please select --
12(12)
32(32)
50(50)
70(70)
90(90)
1
Operation Type
-- Please select --
0(Air Operated Type)
1(External Pilot Solenoid)
2(Internal Pilot Solenoid)
2
Port Size
-- Please select --
01(1(P):1/8;2(A):1/8;3(R):1/8)
02(1(P):1/4;2(A):1/4;3(R):1/4)
03(1(P):3/8;2(A):3/8;3(R):3/8)
04(1(P):1/2;2(A):1/2;3(R):1/2)
06(1(P):3/4;2(A):3/4;3(R):3/4)
10(1(P):1;2(A):1;3(R):Body Size 50:1,Body Size 70:1 1/4)
12(1(P):1 1/4;2(A):1 1/4;3(R):1 1/4)
14(1(P):1 1/2;2(A):1 1/2;3(R):2)
20(1(P):2;2(A):2;3(R):2)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Rated Voltage
-- Please select --
-(None)
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60 Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
5
Electrical Entry
-- Please select --
-(None)
T(Conduit Terminal)
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
E(Grommet Terminal)
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
L(L Plug Connector Lead Wire Length 0.3 m)
LN(L Plug Connector Without Lead Wires)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 0.3 m)
MN(M Plug Connector Without Lead Wires)
MO(M Plug Connector Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
7
Option
-- Please select --
-(None)
B(With Bracket)
BN(With Bracket;Silencer For Pilot Exhaust (P2) Port (Only With Solenoid))
F(Foot)
FN(Foot;Silencer For Pilot Exhaust (P2) Port (Only With Solenoid))
N(Silencer For Pilot Exhaust (P2) Port (Only With Solenoid))
8
-- UnSelected
-- Selected
-- Selection invalid