VEX1□33 Series Power Valve Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
A(Body Ported)
B(Base Mounted)
1
Seal Material
-- Please select --
-(NBR Seals)
B(FKM Seals)
2
Port Size
-- Please select --
-(Without Sub-Plate)
01(1/8)
M5(M5)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
B(With Bracket)
BG(Pressure Gauges With Bracket)
BGN(Pressure Gauges With Bracket;Silencer For Bleed Port)
BN(With Bracket;Silencer For bleed port)
F(Foot)
FG(Foot Gauge)
FGN(Foot;Pressure Gauge,Silencer For Bleed Port)
FN(Foot;Silencer For Bleed Port)
G(Pressure Gauge)
GN(Pressure Gauge,Silencer For Bleed Port)
N(Silencer For bleed port)
5
-- UnSelected
-- Selected
-- Selection invalid