VEX1□30 Series Power Valve Precision Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
1(Body Ported)
2(Base Mounted)
3(Body Ported)
5(Body Ported)
7(Body Ported)
9(Body Ported)
1
Operation
-- Please select --
0(Air Operated Type)
3(Manual handle type)
2
Port Size
-- Please select --
-(Without Sub-plate)
01(1(P):1/8;2(A):1/8;3(R):1/8)
02(1(P):1/4;2(A):1/4;3(R):1/4)
03(1(P):3/8;2(A):3/8;3(R):3/8)
04(1(P):1/2;2(A):1/2;3(R):1/2)
06(1(P):3/4;2(A):3/4;3(R):3/4)
10(1(P):1;2(A):1;3(R):Body Size 5:1,Body Size 7:1 1/4)
12(1(P):1 1/4;2(A):1 1/4;3(R):1 1/4)
14(1(P):1 1/2;2(A):1 1/2;3(R):2)
20(1(P):2;2(A):2;3(R):2)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Option
-- Please select --
-(None)
B(With Bracket)
BG(Pressure Gauges With Bracket)
BGN(Pressure Gauges With Bracket;Silencer For Bleed Port)
BN(With Bracket;Silencer For bleed port)
F(Foot)
FG(Foot Gauge)
FGN(Foot;Pressure Gauge,Silencer For Bleed Port)
FN(Foot;Silencer For Bleed Port)
G(Pressure Gauge)
GN(Pressure Gauge,Silencer For Bleed Port)
N(Silencer For bleed port)
5
-- UnSelected
-- Selected
-- Selection invalid