VEP Series Electro-pneumatic Proportional Valve Pressure Type
Option configuration
Reset
Details
Body Size
-- Please select --
2(2)
4(4)
1
Applicable Power Amplifier
-- Please select --
1(VEA25□)
2
Standard Characteristics
-- Please select --
1(Body Size 2,Set Pressure Range:0.05~0.65 MPa;Body Size 4,Set Pressure Range:0.005~0.15 MPa)
2(Body Size 2,Set Pressure Range:0.1~0.9 MPa)
3
Port Size
-- Please select --
-(Without Sub-plate)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid