VEF Series Electro-pneumatic Proportional Valve Flow Type
Option configuration
Reset
Details
Number of Ports
-- Please select --
2(2 Ports)
3(3 Ports)
1
Body Size
-- Please select --
2(2)
3(3)
4(4)
2
Applicable Power Amplifier
-- Please select --
1(VEA25□)
3
Standard Characteristics
-- Please select --
1(Port2 ,Body Size 2,Max. Effective Area:13 mm2;Port2 ,Body Size 3,Max. Effective Area:30 mm2;Port2 ,Body Size 4,Max. Effective Area:45 mm2;Port3,Body Size 2,Max. Effective Area:12 mm2;Port3,Body Size 4,Max. Effective Area:25 mm2)
2(Port2 ,Body Size 2,Max. Effective Area:9 mm2;Port3,Body Size 2,Max. Effective Area:8 mm2)
3(Port2 ,Body Size 2,Max. Effective Area:5 mm2;Port3,Body Size 2,Max. Effective Area:4.5 mm2)
4(Max. Effective Area 2.5 mm2)
4
Port Size
-- Please select --
-(Without Sub-plate)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
-- UnSelected
-- Selected
-- Selection invalid