VDW30/40-XF Series Compact/Lightweight 2 Port Solenoid Valve For Air/Water
Option configuration
Reset
Details
Series
-- Please select --
3(30)
4(40)
1
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
2
Power Saving Circuit
-- Please select --
-(None)
E(With Power-Saving Circuit)
3
Electrical Entry Direction
-- Please select --
-(Piping Direction)
R2(90°Right Direction)
L1(45°Left direction)
L2(90°Left direction)
4
Orifice Diameter
-- Please select --
1(Orifice Diameter:1 mm)
3(Orifice Diameter:3.0 mm)
4(Orifice Diameter:4.5 mm)
6(Orifice Diameter:6.0 mm)
5
Port Connection Type
-- Please select --
C4(One-touch Fitting For Φ4)
C6(One-touch Fitting For Φ6)
C8(One-touch Fitting For Φ8)
C10(One-touch Fitting For Φ10)
P7(P7 Quick Fastener)
P10(P10 Quick Fastener)
6
Body Material And Insulation Type
-- Please select --
-(Body Material:PPS;Seal Material:NBR;Coil Insulation:Class B)
A(Body Material:PPS;Seal Material:FKM;Coil Insulation:Class B)
B(Body Material:PPS;Seal Material:EPDM;Coil Insulation:Class B)
7
Option
-- Please select --
-(None)
NK(Bottom Mounting Insert Type, With 2 Quick Fastener Clips)
K(With 2 Quick Fastener Clips)
N(Bottom Mounting Insert Type)
8
-- UnSelected
-- Selected
-- Selection invalid