VDW Series Compact Direct Operated 2 Port Solenoid Valve For Medium Vacuum Single Unit
Option configuration
Reset
Details
Size/Valve Type
-- Please select --
1(Size:Size 1,Valve Type:Single Unit N.C.)
2(Size:Size 2,Valve Type:Single Unit N.C.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
G(Body Material:Brass,Orifice Diameter:Size1:M5,1.0)
H(Body Material:Brass,Orifice Diameter:Size1:M5,1.6)
J(Body Material:SUS,Orifice Diameter:Size1:M5,1.0)
K(Body Material:Size1:SUS,Size2:Brass,Orifice Diameter:Size1:M5,1.6;Size2:M5,1.6)
L(Body Material:Brass,Orifice Diameter:Size2:M5,2.3)
M(Body Material:Brass,Orifice Diameter:Size2:M5,3.2)
N(Body Material:Brass,Orifice Diameter:Size2:1/8,1.6)
P(Body Material:Brass,Orifice Diameter:Size2:1/8,2.3)
Q(Body Material:Brass,Orifice Diameter:Size2:1/8,3.2)
R(Body Material:SUS,Orifice Diameter:Size2:M5,1.6)
S(Body Material:SUS,Orifice Diameter:Size2:M5,2.3)
T(Body Material:SUS,Orifice Diameter:Size2:M5,3.2)
U(Body Material:SUS,Orifice Diameter:Size2:1/8,1.6)
V(Body Material:SUS,Orifice Diameter:Size2:1/8,2.3)
W(Body Material:SUS,Orifice Diameter:Size2:1/8,3.2)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet)
C(Voltage:110 VAC,Electrical Entry:Grommet)
D(Voltage:200 VAC,Electrical Entry:Grommet)
E(Voltage:230 VAC,Electrical Entry:Grommet)
Z(Voltage:Other Voltages)
3
Electrical Option
-- Please select --
-(None)
1A(48VAC;Grommet)
1B(220VAC;Grommet)
1C(240VAC;Grommet)
1D(12 VDC;Grommet)
1U(24 VAC;Grommet)
4
Other Option
-- Please select --
-(Special Thread :Standard)
A(Special Thread : G1/8)
B(Special Thread : NPT1/8)
C(Special Thread :M6)
5
Mounting Option
-- Please select --
-(Standard)
XB(Bracket Interchangeable With Old Type)
XC(Special Electrical Entry Direction)
XD(With Bracket)
6
Cable Length
-- Please select --
-(IN Side(Standard))
A(90°)
B(180°)
C(270°)
7
-- UnSelected
-- Selected
-- Selection invalid