Socket Assembly Part No.3Port For VDW Series
Option configuration
Reset
Details
Series
-- Please select --
2(200)
3(300)
1
Bore Size
-- Please select --
01(1/8(6A))
02(1/4(8A))
M5(M5)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Material
-- Please select --
-(Socket Material:Brass(C37);Seal Material:NBR)
A(Socket Material:Brass(C37);Seal Material:FKM)
B(Socket Material:Brass(C37);Seal Material:EPDM)
G(Socket Material:Stainless Steel;Seal Material:NBR)
H(Socket Material:Stainless Steel;Seal Material:FKM)
J(Socket Material:Stainless Steel;Seal Material:EPDM)
L(Socket Material:Stainless Steel;Seal Material:FKM)
4
-- UnSelected
-- Selected
-- Selection invalid