VDW Series Compact Direct Operated 2 Port Solenoid Valve For Air Single Unit
Option configuration
Reset
Details
Size/Valve Type
-- Please select --
1(Size:Size 1,Valve Type:Single Unit N.C.)
2(Size:Size 2,Valve Type:Single Unit N.C.)
1
Body Material/Port Size/Orifice Diameter
-- Please select --
A(Body Material:Resin,Port Size-Orifice Diameter:Size1:M5,1.0;Size2:M5,1.6)
B(Body Material:Resin,Port Size-Orifice Diameter:Size 1:M5,1.6;Size 2:M5,2.3)
C(Body Material:Resin,Port Size-Orifice Diameter:Size1:φ3.2 One-touch Fitting,1.0;Size2:M5,3.2)
D(Body Material:Resin,Port Size-Orifice Diameter:Size1:φ3.2 One-touch Fitting,1.6;Size2:φ4 One-touch Fitting,1.6)
E(Body Material:Resin,Port Size-Orifice Diameter:Size1:φ4 One-touch Fitting,1.0;Size2:φ4 One-touch Fitting,2.3)
F(Body Material:Resin,Port Size-Orifice Diameter:Size1:φ4 One-touch Fitting,1.6;Size 2:φ4 One-touch Fitting,3.2)
G(Body Material:Resin,Port Size-Orifice Diameter:Size2:φ6 One-touch Fitting,1.6)
H(Body Material:Resin,Port Size-Orifice Diameter:Size2:φ6 One-touch Fitting,2.3)
J(Body Material:Resin,Port Size-Orifice Diameter:Size2:φ6 One-touch Fitting,3.2)
K(Body Material:Al,Port Size-Orifice Diameter:Size2:M5,1.6)
L(Body Material:Al,Port Size-Orifice Diameter:Size2:M5,2.3)
M(Body Material:Al,Port Size-Orifice Diameter:Size2:M5,3.2)
N(Body Material:Al,Port Size-Orifice Diameter:Size2:1/8,1.6)
P(Body Material:Al,Port Size-Orifice Diameter:Size2:1/8,3.2)
Q(Body Material:Al,Port Size-Orifice Diameter:Size2:1/8,3.2)
2
Voltage/Electrical Entry
-- Please select --
A(Voltage:24 VDC,Electrical Entry:Grommet)
B(Voltage:100 VAC,Electrical Entry:Grommet)
C(Voltage:110 VAC,Electrical Entry:Grommet)
D(Voltage:200 VAC,Electrical Entry:Grommet)
E(Voltage:230 VAC,Electrical Entry:Grommet)
Z(Voltage:Other Voltages)
3
Electrical Option
-- Please select --
-(None)
1A(48VAC;Grommet)
1B(220VAC;Grommet)
1C(240VAC;Grommet)
1D(12 VDC;Grommet)
1U(24 VAC;Grommet)
4
Other Option
-- Please select --
-(Low Concentration Ozone Resistant And Applicable To Deionized Water And Applicable To Deionized Water : Not Compliant ; OilFree : Not Compliant ; Special Thread :Standard)
P(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : M6)
Z(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread :Standard)
A(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Not Compliant ; Special Thread : G1/8)
B(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Complian ; OilFree : Not Complian ; Special Thread : NPT1/8)
C(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Complian ; OilFree : Not Complian ; Special Thread : M6)
D(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : G1/8)
E(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : NPT1/8)
F(Low Concentration Ozone Resistant And Applicable To Deionized Water : Not Compliant ; OilFree : Compliant ; Special Thread : M6)
G(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : Standard)
H(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : G1/8)
J(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : NPT1/8)
K(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Not Compliant ; Special Thread : M6)
L(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : Standard)
M(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : G1/8)
N(Low Concentration Ozone Resistant And Applicable To Deionized Water : Compliant ; OilFree : Compliant ; Special Thread : NPT1/8)
5
Mounting Option
-- Please select --
-(Standard)
XB(Bracket Interchangeable With Old Type)
XC(Special Electrical Entry Direction)
XD(With Bracket)
XNB(Special Electrical Entry Direction/Mounting Holes On The Bottom Side Of The Body)
6
Cable Length
-- Please select --
-(IN Side(Standard))
A(90°)
B(180°)
C(270°)
7
-- UnSelected
-- Selected
-- Selection invalid