VCC Series Valve For Water And Chemical Base Fluids(2/3 Port Air Operated Valve)SUS316L Stainless Steel Fitting
Option configuration
Reset
Details
Type
-- Please select --
H(Male Connector)
K(40° Swivel Elbow)
L(90° Swivel Elbow)
1
Applicable Tubing
-- Please select --
0604(6X4)
0806(8X6)
1008(10X8)
1075(10X7.5)
1209(12X9)
2
-- UnSelected
-- Selected
-- Selection invalid