VCH400 Series 5.0 MPa Pilot Operated 3 Port Solenoid Valve
Option configuration
Reset
Details
Voltage
-- Please select --
1(100VAC)
2(200VAC)
3(110VAC)
4(220VAC)
5(24VDC)
6(12VDC)
1
Electrical Entry
-- Please select --
D(DIN Connector)
DL(DIN Connector With Light)
DO(Without DIN Connector,With Gasket)
2
Port Size
-- Please select --
04(1/2)
06(3/4)
10(1)
3
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
4
-- UnSelected
-- Selected
-- Selection invalid