VCH40 Series 5.0 MPa Pilot Operated 2 Port Solenoid Valve
Option configuration
Reset
Details
Valve Type
-- Please select --
1(N.C.)
2(N.O.)
1
Voltage
-- Please select --
1(100VAC)
2(200VAC)
3(110VAC)
4(220VAC)
5(24VDC)
6(12VDC)
2
Electrical Entry
-- Please select --
D(DIN Connector)
DL(DIN Connector With Light)
DO(Without DIN Connector,With Gasket)
3
Port Size
-- Please select --
06(3/4)
10(1)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid