VBAT Series Air Tank VBAT-X11 Product Not Applicable To The ASME Standard
Option configuration
Reset
Details
Body Size
-- Please select --
05(5L)
10(10L)
1
Thread Type
-- Please select --
-(Rc)
N(NPT)
2
Option
-- Please select --
-(None)
S(Safety Valve (Set Pressure:2 MPa))
SV(Safety Valve (Set Pressure:2 MPa) Drain valve)
V(Drain Valve)
3
-- UnSelected
-- Selected
-- Selection invalid