VBA Series Booster Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
10A(1/4",Handle-operated Type,Pressure Increase Ratio:Twice)
11A(1/4",Handle-operated Type,Pressure Increase Ratio:2 To 4 Times)
20A(3/8",Handle-operated Type,Pressure Increase Ratio:Twice)
22A(3/8",Air-operated Type,Pressure Increase Ratio:Twice)
40A(1/2",Handle-operated Type,Pressure Increase Ratio:Twice)
42A(1/2",Air-operated Type,Pressure Increase Ratio:Twice)
43A(1/2",Max.Operating Pressure 1.6 MPa,Pressure Increase Ratio:Twice)
1
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
2
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
3
Option
-- Please select --
-(None)
S(High-noise reduction silencer)
G(Pressure Gauge)
GLN(Pressure Gauge, Elbow Silencer)
GLS(Pressure Gauge,Elbow High-noise Reduction Silencer)
GN(Pressure Gauge, Silencer)
GS(Pressure Gauge, High-noise Reduction Silencer)
LN(Elbow Silencer)
LS(Elbow High-noise Reduction Silencer)
N(Silencer)
4
Semi-standard Specifications
-- Please select --
-(Standard Product)
Z(Pressure Unit On The Product Name Label And Pressure Gauge:psi)
5
-- UnSelected
-- Selected
-- Selection invalid