Pilot Valve Assembly DIN or Conduit Type For VF1000/3000/5000,VP300/500/700 Series
Option configuration
Reset
Details
Pressure Specification
-- Please select --
-(Standard(0.7MPa))
K(High-Pressure Type(1.0MPa))
1
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(DC Only))
2
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60Hz)
4(220 VAC [230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
3
-- UnSelected
-- Selected
-- Selection invalid