Pilot Valve For SGC/SGH Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60 Hz)
4(220 VAC [230 VAC] 50/60 Hz)
5(24 VDC)
6(12 VDC)
1
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
T(Conduit Terminal)
W(M12 Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
-- UnSelected
-- Selected
-- Selection invalid