Pilot Valve Assembly VEX3 Series
Option configuration
Reset
Details
Specifications
-- Please select --
-(Standard)
A(Large Flow Type)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] 50/60 Hz)
4(220 VAC [230 VAC] 50/60 Hz)
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
3
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor(Non-polar Type))
4
-- UnSelected
-- Selected
-- Selection invalid