V115 DINTerminal Type(Applicable To The VQZ200/300)
Option configuration
Reset
Details
Function
-- Please select --
-(Standard)
B(Quick Response Type)
K(High Pressure Type(Metal Seal Type Only))
1
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
Y(Type Y,DIN Terminal)
YO(Type Y,DIN Terminal (Without Connector))
YOS(Din Terminal With Surge Voltage Suppressor,Without Connector (Dc Specification))
YS(Din Terminal With Surge Voltage Suppressor (Dc Specification))
YZ(Din Terminal With Light/Surge Voltage Suppressor)
3
-- UnSelected
-- Selected
-- Selection invalid