Pilot Valve Assembly For SYJ500 Series
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz[115 VAC 50/60 Hz])
4(220 VAC 50/60 Hz[230 VAC 50/60 Hz])
5(24 VDC)
6(12 VDC)
1
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
K1(M12 Connector With Connector Cable,Cable Length 300mm)
K2(M12 Connector With Connector Cable,Cable Length 500mm)
K3(M12 Connector With Connector Cable,Cable Length 1000mm)
K5(M12 Connector With Connector Cable,Cable Length 3000mm)
K7(M12 Connector With Connector Cable,Cable Length 5000mm)
KO(M12 Connector Without Connector Cable)
Y(DIN Terminal With Connector)
YO(DIN Terminal Without Connector)
2
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/With Surge Voltage Suppressor(Non-polar Type):Electrical entry for D, Y;With Light/With Surge Voltage Suppressor:Electrical entry for L,M,K)
3
-- UnSelected
-- Selected
-- Selection invalid