V100 Series Port Solenoid Valve Direct Operated SLarge Flow Type Base Mounted
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
R(3 VDC)
S(5 VDC)
V(6 VDC)
2
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
L(L Plug Connector Lead Wire Length 0.3 m)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 0.3 m)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
R(Grommet Lead Wire Length 600 mm, With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push)
B(Locking Slotted)
5
Port Size
-- Please select --
-(Without Sub-plate)
M5(With M5 Port Sub-Plate)
6
-- UnSelected
-- Selected
-- Selection invalid